IESNA:LM-63-2002
[TEST]P956478
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39807
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4670.6 5848 6912.4 7736.4 8408.3 8788.4 8967.2 9030.9 9353.5 10043.9
11184.4 12624.8 14042.6 15174.8 16165.2 17069.4 17640.6 17786.5 17435.1 16545.4
14749.5 11644.6 9612.4 8050.8 6376.1 4485.7 2948.7 2067.1 1613 1393.2
1263.7 1062.3 900 312.3 152.1 24.7 0
4670.6 5889.1 6963.8 7802.1 8418.6 8835.7 9049.4 9109 9376.1 9998.7
11052.9 12464.5 13855.6 15026.9 16027.6 16931.7 17609.8 17854.3 17630.3 16876.2
15376.2 12507.7 10000.8 8398 6743.9 4890.5 3215.8 2169.9 1664.4 1442.5
1276 1078.8 908.2 386.3 162.3 30.8 0
4670.6 5837.7 6891.9 7738.4 8398 8876.8 9141.9 9254.9 9464.5 10023.4
10921.3 12174.8 13510.4 14687.8 15639.2 16399.5 17112.5 17459.8 17371.4 16769.4
15563.2 13592.6 10835 8911.7 7269.9 5474 3655.5 2428.8 1795.9 1491.8
1317.1 1146.6 982.2 750 382.2 45.2 0
4670.6 5837.7 6861 7705.6 8410.4 8950.8 9312.4 9501.5 9698.7 10130.2
10798.1 11770 12924.8 14032.3 14924.1 15655.6 16270 16767.3 16900.9 16703.6
15978.3 14632.3 12741.9 10504.2 8398 6526.1 4563.7 2921.9 1993.2 1516.5
1308.9 1136.3 969.9 772.6 542.5 211.6 0
4670.6 5665.1 6657.6 7524.7 8268.6 8926.1 9450.1 9797.4 10019.3 10360.4
10915.2 11628.2 12550.8 13489.9 14334.4 15061.8 15653.6 16179.6 16553.6 16654.3
16455 15842.6 14655 12859 10761.1 8617.9 6421.3 4232.9 2658.9 1783.6
1360.3 1208.2 1050 801.4 540.4 168.5 0
4670.6 5574.7 6470.6 7315.1 8096 8819.3 9476.8 9996.7 10350.1 10680.9
11096 11691.9 12382.3 13202.2 14028.2 14850.2 15548.8 16095.4 16508.4 16849.5
17114.6 17026.2 16654.3 15809.8 14350.8 12460.4 10029.6 7691.2 5172 3193.2
2071.3 1415.8 1025.4 620.6 312.3 82.2 0
4670.6 5402.1 6180.9 6976.1 7748.7 8506.9 9238.5 9889.8 10430.2 10863.8
11303.5 11784.4 12312.5 12970 13724.1 14578.9 15458.4 16307 17059.1 17720.7
18322.8 18984.4 19282.4 19467.3 19426.2 18587.9 16987.2 14437.1 11063.1 7493.9
4325.4 2245.9 1146.6 661.7 322.6 111 0
4670.6 5270.6 5895.3 6577.5 7284.3 7952.1 8669.3 9365.9 10035.7 10627.5
11219.3 11767.9 12265.2 12801.5 13364.5 13968.6 14669.3 15462.5 16329.6 17250.2
18255 19697.5 20862.6 21573.5 22383.1 22968.7 23044.8 22257.8 20211.2 16898.8
12312.5 7946 4050 1652.1 589.7 115.1 0
4670.6 5034.3 5474 5983.6 6542.5 7134.3 7736.4 8332.3 8922 9528.2
10163.1 10750.8 11389.8 12057.7 12752.2 13448.8 14221.4 15088.5 16048.1 17135.1
18405 20330.4 22241.3 23550.3 25220.8 27187.3 29291.4 30694.8 30394.8 27569.5
21752.3 14102.2 5981.6 1826.7 575.3 119.2 0
4670.6 4993.2 5430.9 5899.4 6427.5 6986.4 7557.6 8126.8 8689.8 9261.1
9824.1 10407.6 11024.1 11691.9 12382.3 13099.5 13896.7 14778.2 15764.6 16888.5
18156.4 20194.7 22120.1 23537.9 25323.6 27466.7 29764 31227 30949.6 27945.5
21622.8 13222.7 5067.2 1399.3 452.1 102.7 0
4670.6 4837 5063.1 5367.2 5735 6135.7 6540.5 6965.8 7405.6 7849.4
8297.3 8759.7 9226.1 9719.3 10249.4 10810.4 11426.8 12125.5 12967.9 13929.6
15100.8 16962.5 18374.2 19767.3 21466.7 23511.2 25430.4 26262.6 25393.4 22079
16298.8 9072 2615.8 548.6 182.9 41.1 0
4670.6 4722 4849.4 5032.2 5285 5558.3 5856.2 6162.4 6472.7 6803.5
7126.1 7436.4 7756.9 8075.4 8412.4 8767.9 9141.9 9596 10122 10804.2
11790.5 13015.2 13849.5 14782.3 15898.1 17114.6 17944.7 17655 16204.3 13483.7
9737.8 4982.9 1625.4 484.9 166.4 39 0
4670.6 4619.2 4637.7 4722 4859.6 5001.4 5188.4 5373.3 5556.2 5747.3
5913.8 6063.8 6189.1 6304.2 6384.3 6435.7 6487.1 6522 6579.5 6713.1
7033.6 7222.7 7257.6 7327.5 7436.4 7535 7265.8 6413.1 5196.6 3850.7
2617.8 1483.6 743.8 314.4 152.1 53.4 0
4670.6 4403.5 4245.3 4163.1 4154.8 4187.7 4243.2 4304.8 4348 4374.7
4372.6 4321.3 4241.1 4128.1 3978.1 3795.2 3575.4 3347.3 3137.7 2942.5
2741.1 2562.4 2412.4 2289.1 2182.2 2073.3 1937.7 1754.8 1502.1 1163
846.6 622.6 431.5 277.4 158.2 45.2 0
4670.6 4204.2 3914.4 3787 3756.2 3782.9 3840.5 3902.1 3932.9 3924.7
3881.5 3805.5 3694.6 3556.9 3396.6 3232.2 3061.7 2891.1 2722.6 2537.7
2350.7 2182.2 2058.9 1985 1956.2 1960.3 1956.2 1898.7 1756.9 1520.6
1156.9 797.3 558.9 367.8 182.9 41.1 0
4670.6 4048 3698.7 3561 3567.2 3645.2 3731.5 3787 3791.1 3754.1
3682.2 3579.5 3458.3 3318.5 3170.6 3024.7 2870.6 2708.2 2541.8 2387.7
2270.6 2169.9 2102.1 2058.9 2021.9 1978.8 1911 1841.1 1754.8 1617.1
1407.5 1105.5 725.4 400.7 191.1 41.1 0
4670.6 3898 3538.4 3445.9 3503.5 3610.3 3694.6 3735.7 3719.2 3655.5
3556.9 3439.8 3304.1 3170.6 3028.8 2891.1 2796.6 2683.6 2541.8 2428.8
2352.8 2252.1 2093.9 1968.5 1886.3 1806.2 1724 1641.8 1567.8 1500
1419.9 1290.4 1056.2 809.6 474.7 115.1 0
4670.6 3813.7 3454.1 3402.8 3501.4 3604.1 3688.4 3713.1 3674 3573.3
3452.1 3314.4 3166.5 3035 2921.9 2858.2 2782.2 2704.1 2628.1 2459.6
2309.6 2190.4 2071.3 1960.3 1845.2 1744.5 1645.9 1555.5 1461 1352.1
1245.2 1148.6 1006.9 869.2 608.2 236.3 0
4670.6 3741.8 3400.7 3394.6 3503.5 3602.1 3676.1 3684.3 3624.7 3515.8
3378.1 3226.1 3090.4 2965.1 2880.9 2808.9 2716.5 2591.1 2480.2 2346.6
2243.9 2128.8 2015.8 1913 1826.7 1738.4 1643.9 1547.3 1434.3 1308.9
1171.2 1050 893.8 676 447.9 187 0
4670.6 3700.7 3374 3392.5 3511.7 3608.3 3674 3661.7 3585.7 3456.2
3295.9 3145.9 3018.5 2921.9 2876.7 2767.8 2599.3 2404.1 2326.1 2260.3
2143.2 2052.8 1974.7 1859.6 1773.3 1705.5 1617.1 1512.3 1387 1249.3
1099.3 1033.6 889.7 581.5 423.3 258.9 0
4670.6 3692.5 3357.6 3394.6 3513.7 3612.4 3672 3655.5 3563.1 3417.2
3254.8 3106.9 2981.5 2921.9 2852.1 2714.4 2467.8 2305.5 2264.4 2184.3
2081.5 1970.6 1865.8 1785.6 1736.3 1693.2 1613 1514.4 1395.2 1257.5
1111.7 1148.6 916.4 612.3 466.4 172.6 0
4670.6 3692.5 3355.5 3400.7 3515.8 3614.4 3669.9 3661.7 3571.3 3419.2
3254.8 3104.8 2979.5 2924 2845.9 2706.2 2449.3 2307.6 2274.7 2182.2
2075.4 1954.1 1867.8 1761 1746.6 1693.2 1611 1514.4 1403.4 1255.5
1115.8 1132.2 787 632.9 460.3 166.4 0
